??
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Carlo Gavazzi
Description
RAM1A_G - RAM, 1-phase panel mount
Bill of material
RAM1A60A25G
Code
Voltage
VAC
Maximum Current
AAC
Switching mode
Zero cross
Operational frequency range
45÷65 Hz
Control range
Power Connection
M5 screw with captivated washer
Control connection
M3 screw with captivated washer
Blocking voltage
Vp
IT
A²s
Width
44.8 mm
Height
58.2 mm
Depth
28.8 mm
IP rating
IP 20
Operating temperature
-40°÷+80°C (-40˚÷+176˚F) C°/°F
Previews
3D
2D
Download CAD models