??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
RAL150-IR/32/98 - Slot and Slot Grid Sensors
Bill of material
RAL150-IR/32/98
Product Picture
MANUID
RAL150-IR/32/98
Short Description
Slot grid sensor RAL150-IR/32/98
EAN
4050143019625
Manufacturer Type Description
RAL150-IR/32/98
min. ambient temperature
-10 °C
Type of light
Infrared light
Voltage type
DC
Width of sensor
20 mm
Material of the optical surface
Glass
Design of control output
PNP
Housing construction form
Norm construction design
Frame opening, cross
150 mm
max. ambient temperature
60.00 °C
Housing material
aluminum
Length of sensor
185 mm
Frame opening, lateral
150 mm
Height of sensor
190 mm
Switch frequency
5000.000 Hz
Design of electrical connection
Connector M8
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.570
LENGTH
0.228
WIDTH
0.202
DEPTH
0.032
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Wymiar
2D
Pobierz modele CAD