??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ketten Fuchs
Description
Rail Support - Guide rail type HR 2020
Bill of material
Guide rail type HR 2020 KETTEN FUCHS Artikel-Nr. HR 2020
order number
HR 2020
A
20 mm
B
10 mm
C
15 mm
D
20 mm
Previews
3D
Dimension
2D
Download CAD models