??
Catalog navigation
CADモデル選択
選択可能な製品数: 20
HELP_VARIABLE
Company
Funken
Description
Radial fan FRv 250/280 - Radial fan
Bill of material
20001346(0Rechts)1
Article number
Type
Weight
kg
Flow
m^3/h
Pressure difference
Pa
Safety type
Number of poles
Sync. Rev. Range. at 50 Hz
From 10 Hz
To 60 Hz
Engine power
kW
Rated current (A) at 400V / 50Hz or 230V / 50Hz
Size
Design type
B5/IP55
Housing positions
°
Info text
情報
Info text
Specification
Radial Fan FRv 250/280 for conveyance of aggressive, optionally explosive air, vapours and mist with a content of dust less than 5 mg/m³ and a temperature of -5 to +40°C. Maximal allowable environmental temperature of +40°C. Housing made from PPs injection moulded with integrated maintenance-free seal-system, consisting of a labyrinth seal with externally refillable grease-barrier, for ex-version additionally with lip-seal. Splinter protection around the housing coil. Condensate runoff support at the lowest point of the housing. Secure sealing between the single components to ensure leakage-free installation. High-performance impeller with backward bend blades made from PPs injection moulded with rear blade rows for a guaranteed negative pressure on the axle lead-through in service. Base frame made of galvanised steel with front housing support for increased stability and precise justification of the inlet nozzle and impeller. Direct drive by an IEC-34 three-phase motor with heat resistant connection parts on the housing and impeller to avoid deformation due to a technical breakdown.
プレビュー
3D
情報
2D
ダウンロード(CADデータ)