??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Racks module 6 - Racks-continuous mounting - Pressure angle 20°
Bill of material
490160100
Module x length
Order number
Primitive length
mm
Number of teeth
B x ha
60 x 60 mm
ho
54.0 mm
KG
kg
Previews
3D
Dimension
2D
Download CAD models