??
Catalog navigation
CAD模型選擇
可提供的產品: 4
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Racks module 2.5 - Racks-continuous mounting - Pressure angle 20°
Bill of material
490125100
Module x length
Order number
Primitive length
mm
Number of teeth
B x ha
25 x 25 mm
ho
22.5 mm
KG
kg
Previews
3D
尺寸
2D
下載CAD模型