??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Racks module 1.5 - Racks-continuous mounting - Pressure angle 20°
Bill of material
490115100
Module x length
Order number
Primitive length
mm
Number of teeth
B x ha
17 x 17 mm
ho
15.5 mm
KG
kg
Previews
3D
Dimension
2D
Download CAD models