??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Eaton B-Line
Description
Rack Mounted Vertical Cabling Section, Dual Hinging Removable Plastic Gate Style - Cable Management
Bill of material
SB57163S084AL
Part No.
Side Selection
H - Height
Inch
H - Height
mm
Finish
D - Depth
6 3/8 Inch
D - Depth
162 mm
W - Width
Inch
W - Width
93 mm
Weight
lbs
Weight
kg
Level of Detail
Previews
3D
Dimension
2D
Download CAD models