??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HepcoMotion
Description
Rack Driven Carriages - GV3 Rack Driven Carriages
Bill of material
AURD4434L300'CS'DR
Part number
AURD 44 34 L300 'CS 'DR
Description
GV3 Rack Driven Carriages
Cap Seals
Double Row Bearings
Slide Size
mm
Bearing Type
Lenght
mm
Width of plate
133 mm
Distance to Cap
36 mm
Distance from Cap to Cap
112 mm
Distance from Plate to Piston
240 mm
Distance between holes
123.0 mm
Distance from Plate to hole
10.0 mm
Distance from Plate to hole
10 mm
J
74.1 mm
Distance from Plate to Piston
43.0 mm
Tapped holes
M8
Distance from hole to hole
164 mm
Height from Cap to Plate
42.0 mm
Distance from Cap to Plate
42.25 mm
Distance from Plate to Motor
71.0 mm
Size of shaft
118 mm
Tooth size
1.5 mm
Size of Gearbox
42 mm
Thickness
18 mm
Rack Drive Force
400 N
Product link
Website
Previews
3D
2D
Download CAD models