CHAMBRELAN - RA654V-0500
Chambrelan
Telescopic slides with over extension
Steel telescopic slides with over extension
Powered by
CAD模型選擇
{chambrelan/over20extension/steel/ra654v.prj},{NB=chambrelan_RA654V-0500-0},{NNCUSTOM=RA654V},{NTCUSTOM=4 beams ball bearing telescopic slides},{CNSORDERNO=RA654V-0500},{DESC=4 beams ball bearing telescopic slides},{MATERIAL=Zinc plated carbon Steel},{L=500},{D=750},{LOAD=35},{FORM=Closed},{INFO=Detail},{INFOS=https://www.chambrelan.com/RA654V},{INAMECLOSED=03277__ra654v2d05002d0},{INAMEOPEN=03278__ra654v2d05002d1},{SHA256CLOSED=PCDRKJjS4Hbc9I7ue849lytZtKpDXuT/TAAlpJ4ZQsY=},{SHA256OPEN=KeC3f50kIx1A5W2vIDg9XHL1zzJz3sLkry55EQFFYbQ=},{NAMECLOSED=03277__ra654v-0500-0},{NAMEOPEN=03278__ra654v-0500-1},{REFCLOSED=RA654V-0500-0},{REFOPEN=RA654V-0500-1},{KEYWORDS=Linear, Guide, Telescopic, Slides}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Chambrelan
Description
RA654V - Steel Telescopic Slide - Over Extension with Lock out - max Load rating : 47 kg - Lengths : 250 - 800 mm
Bill of material
CHAMBRELAN - RA654V-0500
CNSORDERNO
RA654V-0500
RA654V-0500
DESC
4 beams ball bearing telescopic slides
Material
Zinc plated carbon Steel
Extension
500
500
mm
Closed length
750
750
mm
Load per pair on major axis
35
35
kg
Form
Closed
Open
Closed
Open
INFO
Detail
Previews
3D
2D
下載CAD模型
生成CAD模型