??
Catalog navigation
Seleção de modelos em CAD
Available products: 5
HELP_VARIABLE
Company
HellermannTyton
Description
RA-Series
Bill of material
HellermannTyton 151-13019
Identification
Manufacturer Type Description
Short Description
Self adhesive mount natural
Material
Polyamide 6.6 (PA66)
Colour
Nature (NA)
Bundle ∅ max.
mm
Length L
mm
Number of content units per order unit
100
Minimum order quantity
100
Height H
mm
Width (W)
mm
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Nominal Diameter
mm
Height (H2)
mm
Width (W2)
mm
Application Range
Adhesive
Synthetic rubber with base of polyethylene foam
Deeplink
Deeplink
Previews
3D
Dimensão
2D
Baixar modelos em CAD