??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
RA 40
Bill of material
98404001
MD01
VAR__MANUID_
98404001
Short Description
RA 40
Long Description
Conduit adapter, for receiving conduits without tools, integrated conduit stoppers and strain relief for P 71 GRD and P 71 GVD, M40 conduit adapter, integrated conduit stoppers and strain relief for P 71 GRO<br /><strong>Dimensions: </strong>60,7 x 48,8 x 45,5 mm
International product number
4013902598625
Product number of the Manufacturer
98404001
Manufacturer Name
Spelsberg
Manufacturer Type Description
RA 40
EF005466
-
EF005496
EV004105
EF005549
1
EF005753
true
EF005802
true
EF005808
false
EF005858
false
Minimum Order Quantity
1
WEIGHT
0.019
LENGTH
48.800
WIDTH
60.700
DEPTH
45.500
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
2D
Download CAD models