??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
System Seals
Description
R90 (Imperial) - Heavy Duty Rod Seal - Series 190 (Imperial)
Bill of material
190.91070-1450
Part No.
190.91070
Series
190
Option
Material
d Inner Diameter
Inch
L Groove Length
Inch
B
0.689 Inch
D Outer Diameter
24.878 Inch
C Lead-in Chamfer
0.472 Inch
R Groove Radius
0.047 Inch
Pressure
psi
D1 Diametrical Extrusion Gap
23.532 Inch
E/2 Radial Extrusion Gap
0.016 Inch
Groove Option
Weight
587.73 g
Previews
3D
Dimension
2D
Download CAD models