??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
WMBerg
Description
R8 - Precision Racks - 1/10 and 1/20 Pitch - AGMA Quality 10 - 416 Stainless Steel RC26-36 - 20° Pressure Angle
Bill of material
R8-3-G4
Product No.
Description
STRAIGHT TOOTH RECT RACK GEAR
Catalog Name
Master Inch/Metric Catalog
Material
416 Stainless Steel
Linear Pitch
Pressure Angle
20 °
Quality Class
Overall Length
11.994 Inch
Overall Height
0.4800 Inch
Pitch Height
Inch
Face Width
0.300 Inch
Previews
3D
Dimension
2D
Download CAD models