??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Boteco
Description
R555 - SPINDLE GUARD WITHOUT SIDE HOLES
Bill of material
R555170.T01
Art.
R555170.T01
H
71 mm
D
88 mm
d
80 mm
L
170 mm
l
142 mm
A
7 mm
B
15 mm
h
8 mm
h1
63 mm
Weight
100 gr
Previews
3D
Dimension
2D
Download CAD models