??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Boteco
Description
R536 - TERMINAL BLOCK COVER WITH DIAGONAL HOLES AND CABLE ENTRY
Bill of material
R53676.P01
Art.
R53676.P01
A
75 mm
B
92 mm
H
29 mm
I
78.5 mm
C
13 mm
E
28 mm
F
28 mm
d
26 mm
d1
12 mm
d2
6.5 mm
d3
19 mm
h
67 mm
h1
11.5 mm
h2
4 mm
h3
10 mm
h4
23 mm
Weight
57 gr
Previews
3D
Dimension
2D
Download CAD models