??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Boteco
Description
R535 - TERMINAL BLOCK COVER WITH MOUNTING PLATE AND GASKET AND CABLE ENTRY PG16
Bill of material
R535114.P01
art.
R535114.P01
A
114 mm
B
114 mm
C
20.5 mm
E
27 mm
F
53.5 mm
G
41.5 mm
H
37 mm
H1
35 mm
I
75 mm
L
18 mm
M
35.5 mm
N
42 mm
O
75 mm
d1
PG16 mm
d2
7.5 mm
d3
17.5 mm
d4
9 mm
d5
25 mm
d6
16 mm
g
5 mm
h
86 mm
h1
96 mm
h2
5 mm
h3
32.5 mm
h4
25 mm
h5
5 mm
h6
2.5 mm
h7
4 mm
Weight
115 gr
Previews
3D
Dimension
2D
Download CAD models