??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Boteco
Description
R531 - TERMINAL BLOCK COVER FOR TERMINAL R530
Bill of material
R531114PG16.P01
Art.
R531114PG16.P01
A
114 mm
B
114 mm
C
20.5 mm
E
27 mm
F
53.5 mm
H
37 mm
H1
35 mm
I
75 mm
L
18 mm
M
35.5 mm
d1
PG16 mm
d2
7.5 mm
d3
17.5 mm
d6
16 mm
g
5 mm
h
86 mm
h1
96 mm
h2
5 mm
h3
32.5 mm
h5
5 mm
h9
27.5 mm
Weight
86 gr
Previews
3D
Dimension
2D
Download CAD models