??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
System Seals
Description
R33 (Metric) - Rod Seal - Series 133 (Metric)
Bill of material
133.44791-100
Part No.
133.44791
Series
133
Option
Material
d Inner Diameter
mm
D Outer Diameter
mm
B
5.00 mm
L Groove Length
mm
H Seal Height
8.00 mm
C Lead-in Chamfer
2.50 mm
R Groove Radius
0.40 mm
Pressure
bar
D1 Diametrical Extrusion Gap
51.00 mm
E/2 Radial Extrusion Gap
0.50 mm
Groove Option
Weight
6.1 g
Previews
3D
Dimension
2D
Download CAD models