??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
System Seals
Description
R33 (Imperial) - Rod Seal - Series 133 (Imperial)
Bill of material
133.56008-1450
Part No.
133.56008
Series
133
Option
Material
d Inner Diameter
Inch
D Outer Diameter
Inch
B
0.317 Inch
L Groove Length
Inch
H Seal Height
0.500 Inch
C Lead-in Chamfer
0.159 Inch
R Groove Radius
0.016 Inch
Pressure
psi
D1 Diametrical Extrusion Gap
1.414 Inch
E/2 Radial Extrusion Gap
0.020 Inch
Groove Option
Weight
13.05 g
Previews
3D
Dimension
2D
Download CAD models