CHAMBRELAN - R26-0500
Chambrelan
Telescopic slides with partial extension
Steel telescopic slides with partial extension
Powered by
CAD模型選擇
{chambrelan/partial20extension/steel/r26.prj},{NB=chambrelan_R26-0500-0},{NNCUSTOM=R26},{NTCUSTOM=2 beams ball bearing telescopic slides},{CNSORDERNO=R26-0500},{DESC=2 beams ball bearing telescopic slides},{MATERIAL=Zinc plated carbon Steel},{L=500},{D=380},{LOAD=80},{FORM=Closed},{INFO=Detail},{INFOS=https://www.chambrelan.com/R26},{INAMECLOSED=01923__r262d05002d0},{INAMEOPEN=01924__r262d05002d1},{SHA256CLOSED=Ivv65Qm4KKih1SgSyYeVaoDGNCGiHt9FUQkmM5FYnD4=},{SHA256OPEN=LLHmjJzXMlGfPcY/BlOI4a29CHWIQDvjMdup9vdPRRU=},{NAMECLOSED=01923__r26-0500-0},{NAMEOPEN=01924__r26-0500-1},{REFCLOSED=R26-0500-0},{REFOPEN=R26-0500-1},{KEYWORDS=Linear, Guide, Telescopic, Slides}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 15
HELP_VARIABLE
Company
Chambrelan
Description
R26 - Steel Telescopic Slide - Partial Extension - max Load rating : 80 kg - Lengths : 200 - 900 mm
Bill of material
CHAMBRELAN - R26-0500
CNSORDERNO
R26-0500
R26-0500
DESC
2 beams ball bearing telescopic slides
Material
Zinc plated carbon Steel
Extension
500
500
mm
Closed length
380
380
mm
Load per pair on major axis
80
80
kg
Form
Closed
Open
Closed
Open
INFO
Detail
Previews
3D
2D
下載CAD模型
生成CAD模型