??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
System Seals
Description
R22 (Metric) - Rod Seal - Series 122 (Metric)
Bill of material
122.17495-100
Part No.
122.17495
Series
122
Option
Material
d Inner Diameter
mm
D Outer Diameter
mm
B
6.00 mm
L Groove Length
mm
H Seal Height
9.00 mm
C Lead-in Chamfer
3.00 mm
R Groove Radius
0.40 mm
Pressure
bar
D1 Diametrical Extrusion Gap
65.50 mm
E/2 Radial Extrusion Gap
0.25 mm
Groove Option
Weight
12.08 g
Previews
3D
Dimension
2D
Download CAD models