您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: System Seals
Created: 14.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
System Seals
122.20521-1450
System Seals
Hydraulic Seals
Rod Seals
Powered by
CAD模型選擇
{systemseals/hydraulic_seals/rod_seals/r22_i_asmtab.prj},{NB=122.20521-1450},{MS=I},{SERIES=122},{OPT=},{MAT=MF01},{ID=2.000},{OD=2.500},{L=0.275},{R=0.016},{PRES=1450},{GO=},{PPATH=r22_i_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
System Seals
Description
R22 (Imperial) - Rod Seal - Series 122 (Imperial)
Bill of material
122.20521-1450
Part No.
122.20521
Series
122
Option
Standard
Custom
Standard
Custom
Material
Fluorine Rubber (FPM)
Nitrile (NBR)
Hydrogenated Nitrile (H-NBR)
Polyurethane (H-PU)
Fluorine Rubber (FPM)
Nitrile (NBR)
Hydrogenated Nitrile (H-NBR)
Polyurethane (H-PU)
d Inner Diameter
2.000
4.000
4.250
4.375
6.000
9.000
9.500
10.750
2.000
4.000
4.250
4.375
6.000
9.000
9.500
10.750
Inch
D Outer Diameter
2.500
2.500
Inch
B
0.250
Inch
L Groove Length
0.275
0.275
Inch
H Seal Height
0.250
Inch
C Lead-in Chamfer
0.125
Inch
R Groove Radius
0.016
Inch
Pressure
1450
3625
6000
1450
3625
6000
psi
D1 Diametrical Extrusion Gap
2.020
Inch
E/2 Radial Extrusion Gap
0.010
Inch
Groove Option
without Groove
with Groove
without Groove
with Groove
Weight
13.09
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型