??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
R1800N0 - Fixing kit with glue, optional
Bill of material
R1800N001CR
Code
R1800N001CR
Material
Very short description 1
INDA Spare Parts x Accessories Cm6X0.8 H3
Very short description 2
Spare Parts Accessories R1800N001 6X0.8 CR
Article description
INDA ACCESSORIES Spare Parts Accessories Spare Parts x Accessories Cm6X0.8 H3 CR
International code
EAN-13:8033163871998
Height
3 cm
Width
6 cm
Depth
0.8 cm
Weight
0.060 kg
Series
Spare Parts Accessories
LINE
Spare Parts Accessories
Model
R1800N001
Intrastat code
79070000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models