??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
R1512B001 - Extra clear transparent glass soap dispenser with chromeplatedbrass pump,
Bill of material
R1512B001
Code
R1512B001
Brand Description
INDA
Very short description 1
INDA Soap dispenser Cm9X8 H16
Very short description 2
Articoli Trasversali Inda R1512B001 9X8 Transparent
Article description
INDA ACCESSORIES Articoli Trasversali Inda Soap dispencer Cm9X8 H16 Transparent
International code
EAN-13:8033163028194
Article type
Standard article
State
CURRENT
Variant characteristic
0
Height
16 cm
Width
9 cm
Depth
8 cm
Weight
0.500 kg
Series
Transversal Article Inda
LINE
Soap dispenser
Model
R1512B001
Intrastat code
70139900
Pool products
R1512B
Panel finishes
Transparent
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models