??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
R1511B001 - Extra clear transparent glass dish
Bill of material
R1511B001
Code
R1511B001
Brand Description
INDA
Very short description 1
INDA Soap holder Cm11X11 H4
Very short description 2
Articoli Trasversali Inda R1511B001 11X11 Transparent
Article description
INDA ACCESSORIES Articoli Trasversali Inda Soap holder Cm11X11 H4 Transparent
International code
EAN-13:8033163028163
Article type
Standard article
State
CURRENT
Variant characteristic
0
Height
4 cm
Width
11 cm
Depth
11 cm
Weight
0.248 kg
Series
Transversal Article Inda
LINE
Soap holder
Model
R1511B001
Intrastat code
70139900
Pool products
R1511B
Panel finishes
Transparent
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models