??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
R1510B002 - Satined glass tumbler
Bill of material
R1510B002
Code
R1510B002
Brand Description
INDA
Very short description 1
INDA Tumbler holder Cm8X8 H11
Very short description 2
Articoli Trasversali Inda R1510B002 8X8 Satin Glass
Article description
INDA ACCESSORIES Articoli Trasversali Inda Tumbler holder Cm8X8 H11 Satin Glass
International code
EAN-13:8033163028149
Article type
Standard article
State
CURRENT
Variant characteristic
0
Height
11 cm
Width
8 cm
Depth
8 cm
Weight
0.600 kg
Series
Transversal Article Inda
LINE
Tumbler holder
Model
R1510B002
Intrastat code
70133799
Pool products
R1510B
Panel finishes
Satined glass
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models