??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
R1150A - Shelf in transparent tempered crystal for art. A2207N. 6 mm thick glass
Bill of material
R1150A01
Code
R1150A01
Material
Very short description 1
INDA Spare Parts x Accessories Cm60X12 H0.6
Very short description 2
Spare Parts Accessories R1150A 60X12 01
Article description
INDA ACCESSORIES Spare Parts Accessories Spare Parts x Accessories Cm60X12 H0.6 01
International code
EAN-13:8010359533373
Height
0.6 cm
Width
60 cm
Depth
12 cm
Weight
1.085 kg
Series
Spare Parts Accessories
LINE
Spare Parts Accessories
Model
R1150A
Intrastat code
70060090
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models