??
Catalog navigation
CAD model selection
Selectable products: 49
HELP_VARIABLE
Company
Wilo
Description
-R1
Bill of material
2204905
Produktabbildung
Article number
Type code
Manufacturer
WILO SE
LOD
Short text
High-efficiency in-line pump with IE5 motor and electronic power adjustment in glanded pump design. Version as single-stage low-pressure centrifugal pump with flange connection and mechanical seal.
Tender text
High-efficiency in-line pump with EC motor of energy efficiency class IE5 in accordance with IEC 60034-30-2, hydraulics with minimum efficiency index MEI ≥ 0.7 and electronic power adjustment in glanded pump construction. The pump is configured as a single-stage low-pressure centrifugal pump with flange connection and mechanical seal. The Stratos GIGA2.0-I has been predominantly designed for pumping heating water (acc. to VDI 2035), cold water and water-glycol mixtures without abrasive substances in heating, air-conditioning and cooling systems. Design ...-R1: *Single-stage low-pressure centrifugal pump with one-piece shaft in monobloc design *Spiral housing in in-line design (suction and discharge ports with the same flanges in a line) *PN 16 flange – in accordance with EN 1092-2 *Pressure measuring connections (R 1/8) for retrofitting of a differential pressure sensor (version ...-R1 without differential pressure sensor) *Pump housing and motor flange with cataphoretic coating as standard *Mechanical seal for pumping water up to Tmax. = +140 °C. A glycol admixture of 20 % to +40 % by volume is permitted up to T ≤ +40 °C. An alternative mechanical seal must be provided in water-glycol mixtures with glycol proportions > 40 % up to max. 50 % by volume and a fluid temperature of > +40 °C up to max. +120 °C or fluids other than water. When using water-glycol mixtures, the use of an S1 variant with a corresponding mechanical seal is generally recommended. *Connection voltages: **3~440 V ±10 % 50/60 Hz; 3~400 V ±10 % 50/60 Hz; 3~380 V -5 % +10 % 50/60 Hz **Version M-: 1~220 V … 240 V (±10%), 50/60 Hz *Compliance with electromagnetic compatibility without additional measures **Interference emission for residential environment according to EN 61800-3:2018 **Interference immunity for industrial environments according to EN 61800-3:2018 Control modes: *Constant speed (n-const.) *Constant temperature (T-const.) *Constant differential temperature (dT-const.) *User-defined PID control *Only possible with differential pressure sensor: **Permanent, automatic performance adjustment to system requirements without setpoint specification Wilo Dynamic Adapt plus (factory setting). **Needs-based volume flow optimisation of the feeder pump through connectivity and communication between multiple secondary pumps (Multi-Flow Adaptation). **Constant volume flow (Q-const.) **Variable differential pressure (dp-v) with the option to set the nominal duty point Q and H **Constant differential pressure (dp-c) **Differential pressure control (dp-c) to a remote point in the pipe network (index circuit evaluator) Functions: *Selection of the field of application in the setting assistant *Operating modes of twin-head pump: Main/standby operation *Switchover between heating and cooling mode (automatic, external or manual) *Ability to save and restore configured pump settings (3 restoration points) *Fault and warning messages shown in plain text with advice on resolving the issue *Integrated full motor protection *Only possible with differential pressure sensor: **Heat quantity measurement **Cooling quantity measurement **Adjustable volume flow limiter using the Q-Limit function (Qmin. and Qmax.) **Pump automatically deactivates when no flow is detected (No-Flow Stop) **Efficiency-optimised parallel operation for dp-c and dp-v Display in the "Home screen" of the graphic display: *Control mode currently set *Current setpoint *Current volume flow (only if a differential pressure sensor is connected) *Current fluid temperature (only if temperature sensor is connected) *Current power consumption *Cumulative electric consumption Version: *4 configurable analogue inputs: 0 – 10 V, 2–10 V, 0 – 20 mA, 4 – 20 mA and commercially available PT1000 (only on two analogue inputs); +24 V DC power supply *2 configurable digital inputs (Ext. OFF, Ext. Min, Ext. Max, heating/cooling, manual override (uncoupled from building automation), operation lock (key lock and remote operation configuration protection)) *2 configurable signal relays for run signals and fault messages *Slot for Wilo-CIF modules with interfaces for building automation (BA) (optional accessories: CIF modules Modbus RTU, BACnet MS/TP, LON, PLR, CAN) *Wilo Net as a Wilo system bus for communication between Wilo products, e.g. Multi-Flow Adaptation; twin-head pump operation and Wilo-Smart Gateway *Automatic emergency operation with definable pump speed for exceptional circumstances, e.g. bus communication or sensor value malfunction *Rotatable, graphic colour display (4.3 inches) with one button manual operation level *Bluetooth interface via Wilo-Smart Connect module BT *Use the Wilo-Assistant app to read and set operating data and –among other things– set up a commissioning protocol through the Bluetooth interface *Integrated dual pump management (twin-head pumps are prewired) when using 2 single pumps as twin-head pump unit (connection via Wilo Net) *Cable break detection when using an analogue signal (in connection with 2 – 10 V or 4 – 20 mA) *Time stamp for error/warnings and historical operating data *Continuous operating data memory *Standard condensate drainage holes in the motor housing (closed upon delivery) *Air vent valve on the lantern Scope of delivery: *Pump *Wilo-Smart Connect Module BT *Threaded cable glands with sealing inserts *Assembly instructions (short version) and declaration of conformity Accessories must be ordered separately: 3 mounting brackets with fixation material for installation on a base *Blind flanges for twin-head pump housing *Installation aid for mechanical seal (incl. mounting bolts) *For connection to building automation: **CIF module PLR **CIF module LON **CIF module BACnet MS/TP **Modbus RTU CIF module **CIF module CANopen **CIF module Ethernet Multi-protocol (Modbus TCP, BACnet/IP) **Connection M12 RJ45 CIF Ethernet *Differential pressure sensor DPS 2 ... 10 V *Differential pressure sensor DPS 4 ... 20 mA *Temperature sensor PT1000 AA *Sensor sleeves for the installation of temperature sensors in the pipe
Product description
ETIM Class (EC)
EC011333
Pump casing material
Grey cast iron
Quality class of pump casing
EN-GJL-250
Material pump wheel
Material pump wheel
Volume flow rate (BEP)
m³/h
Head at flow rate (BEP)
kPa
Max. discharge flow
m³/h
Max. static height
m
Max. operating pressure
16.0 bar
Double pump
Electrical connection
0
Cable length
0 mm
Rated voltage
400 V
Number of phases
3
Frequency
50. 60 Hz
Nominal current
A
Motor power input (P1) per motor
kW
Motor power output (P2) per motor
kW
Pump power consumption (solpump)
W
Pump power consumption standby (solstandbypump)
0 W
Minimum Efficiency Index (MEI)
0.7
Insulation class acc. to IEC
F
Rotational speed
1/min
Motor speed control
0
Type of speed control
0
Motor with extended shaft
0
Communication
Radio standard Bluetooth
Radio standard 2G / 3G / 4G
0
Radio standard 2G / 3G / 4G
0
Radio standard 5G
0
Interface signal 0-10 V / 2-10 V
0
Interface signal 0-20 mA / 4-20 mA
0
Interface PT100 / PT1000 / PTC
0
Interface Pulse Width Modulation (PWM)
0
Interface pulse counter
0
Potential free switch contact
0
With communication interface RS-485
With communication interface RS-232
Supporting protocol for EtherNet/IP
0
Supporting protocol for KNX
Supporting protocol for PROFIBUS
Supporting protocol for PROFINET IO
Supporting protocol for CAN/CANOpen
Supporting protocol for Modbus TCP
0
Supporting protocol for Modbus RTU
0
Supporting protocol for BACnet MS/TP
Supporting protocol for BACnet IP
Supporting protocol for LON/LONWorks
Supporting protocol for LIN Bus
Medium temperature (continuous)
-20.0 °C
Ambient temperature
0.0 °C
Connection on supply side
Diameter of connection on supply side
Outer pipe diameter connection inlet side
0 mm
Flange compression stage connection inlet
PN 16 bar
Connection standard inlet side
EN 1092-2
Connection outlet side
Diameter of connection on delivery side
Outer pipe diameter connection outlet side
mm
Flange compression stage connection outlet
PN 16 bar
Connection standard outlet side
EN 1092-2
Flange shape
Flange
Recess length
mm
Degree of protection (IP rating)
IP55
Self-priming
Explosion-proof
0
Standard motor
EC motor
Motor efficiency class
IE5
Mechanical seal
AQ1EGG
With oval counterflanges
no
Angle to first bolt hole
°
Angle to first bolt hole
°
Angle electrical cabinet 1
0
Thickness flange (incl. sealing edge)
mm
Thickness flange (incl. sealing edge)
mm
Outer diameter of flange
mm
Outer diameter of flange
mm
Diameter bolt hole
19 mm
Diameter bolt hole
19 mm
Diameter sealing edge
mm
Diameter sealing edge
mm
Diameter motor
mm
Nominal inner diameter
mm
Nominal inner diameter
mm
Outer pipe diameter connection
mm
Outer pipe diameter connection
mm
Thickness sealing edge
3 mm
Thickness sealing edge
3 mm
Diameter pump housing
mm
Pitch circle
mm
Pitch circle
mm
Connection length
mm
Connection length
mm
Height pump housing
mm
Centre connection to end motor
mm
Length electrical cabinet
mm
Distance connection to beginning of motor
mm
Distance to centre connection
mm
Distance connection to electrical cabinet
mm
Length to top side electrical cabinet
mm
Width electrical cabinet
mm
Number of bolt holes
Number of bolt holes
Working length
mm
Working length
mm
Dimensions
mm
Dimensions
mm
Dimensions
300 mm
Dimensions
mm
Dimensions
mm
Dimensions
Dimensions
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
0.000 mm
LC
0.000 mm
LC2
0
LD1
mm
Previews
3D
Dimension
2D
Download CAD models