??
Catalog navigation
CAD model selection
Selectable products: 47
HELP_VARIABLE
Company
Wilo
Description
-R1
Bill of material
2170188
Produktabbildung
Article number
Type code
Manufacturer
WILO SE
LOD
Short text
High-efficiency in-line pump with IE5 motor and electronic power adjustment in glanded pump design. Version as single-stage low-pressure centrifugal pump with flange connection and mechanical seal.
Tender text
High-efficiency in-line pump with EC motor of energy efficiency class IE5 in accordance with IEC 60034-30-2 and electronic power adjustment in glanded pump construction. The pump is configured as a single-stage low-pressure centrifugal pump with flange connection and mechanical seal. The Stratos GIGA has been predominantly designed for pumping heating water (acc. to VDI 2035), chilled water and water-glycol mixtures without abrasive substances in heating, air-conditioning and cooling systems. Design: *Single-stage low-pressure centrifugal pump with one-piece shaft in monobloc design *Spiral housing in in-line design (suction and discharge ports with the same flanges in a line) *PN 16 flange – drilled according to EN 1092-2 *Pressure measuring connections (R 1/8) for mounted differential pressure sensor (version ...-R1 without differential pressure sensor) *Pump housing and motor flange with cataphoretic coating as standard *Mechanical seal S1 recommended for water-glycol mixtures with glycol proportions up to max. 50% by volume and a fluid temperature of -20 °C up to max. +110 °C and also for water-glycol mixture containing oil. *Connection voltages: 3~480 V ±10 % 50/60 Hz; 3~440 V ±10 % 50/60 Hz; 3~400 V ±10 % 50/60 Hz; 3~380 V -5 % +10 % 50/60 Hz Accessories: *Mounting brackets for fixing to the foundation *Differential pressure sensor sets 0 – 10 V for pumps in ...–R1 version *IR-Stick *IF module PLR *IF module LON *IF module Modbus *IF module BACnet *IF module CAN Standard equipment: *Green button manual operation level for: **Pump On/Off **Selecting the control mode: Δp-c (constant differential pressure), Δp-v (variable differential pressure), PID controller, n-constant (constant speed) **Setpoint and speed adjustment **Configuration of operating parameters **Fault acknowledgement *Pump display for indication of: **Control mode **Setpoint (e.g. differential pressure or speed) **Error and warning messages **Actual values (e.g. power consumption, actual value of the sensor) **Operating data (e.g. operating hours, energy consumption) **Status data (e.g. status of SSM and SBM relay) **Device data (e.g. pump name) **Operating mode (only for dual-pump operation: main/standby operation, parallel operation) **Status of the pressure values correction Additional functions: *Analogue interfaces 0-10 V, 2-10 V, 0-20 mA, 4-20 mA, built-in dual-pump management, two configurable signalling relays for run signals and fault messages, configurable fault response adapted to HVAC applications, access disable on the pump, built-in full motor protection (PTC thermistor sensor) with trip electronics, condensation drain holes in the motor housing as standard (sealed in delivered condition), infrared interface for wireless communication with the operating and service unit Wilo-IR-Monitor and Wilo-IR-Stick, plug-in position for Wilo IF Module Modbus, BACnet, CAN, PLR, LON for connecting to the building automation.
Product description
ETIM Class (EC)
EC011333
Pump casing material
Quality class of pump casing
Material pump wheel
Material pump wheel
Volume flow rate (BEP)
m³/h
Head at flow rate (BEP)
kPa
Max. discharge flow
m³/h
Max. static height
m
Max. operating pressure
16.0 bar
Double pump
false
Electrical connection
0
Cable length
0 mm
Rated voltage
400 V
Number of phases
3
Frequency
50. 60 Hz
Nominal current
A
Motor power input (P1) per motor
kW
Motor power output (P2) per motor
kW
Pump power consumption (solpump)
W
Pump power consumption standby (solstandbypump)
0 W
Minimum Efficiency Index (MEI)
Insulation class acc. to IEC
F
Rotational speed
1/min
Motor speed control
0
Type of speed control
0
Motor with extended shaft
0
Communication
Prepared
Radio standard Bluetooth
no
Radio standard 2G / 3G / 4G
no
Radio standard 2G / 3G / 4G
no
Radio standard 5G
no
Interface signal 0-10 V / 2-10 V
0
Interface signal 0-20 mA / 4-20 mA
0
Interface PT100 / PT1000 / PTC
0
Interface Pulse Width Modulation (PWM)
0
Interface pulse counter
0
Potential free switch contact
0
With communication interface RS-485
No
With communication interface RS-232
No
Supporting protocol for EtherNet/IP
0
Supporting protocol for KNX
No
Supporting protocol for PROFIBUS
No
Supporting protocol for PROFINET IO
No
Supporting protocol for CAN/CANOpen
No
Supporting protocol for Modbus TCP
0
Supporting protocol for Modbus RTU
0
Supporting protocol for BACnet MS/TP
no
Supporting protocol for BACnet IP
no
Supporting protocol for LON/LONWorks
no
Supporting protocol for LIN Bus
No
Medium temperature (continuous)
-20.0 °C
Ambient temperature
0.0 °C
Connection on supply side
Diameter of connection on supply side
Outer pipe diameter connection inlet side
0 mm
Flange compression stage connection inlet
PN 16 bar
Connection standard inlet side
EN 1092-2
Connection outlet side
Diameter of connection on delivery side
Outer pipe diameter connection outlet side
mm
Flange compression stage connection outlet
PN 16 bar
Connection standard outlet side
EN 1092-2
Flange shape
Flange
Recess length
mm
Degree of protection (IP rating)
IP55
Self-priming
no
Explosion-proof
0
Standard motor
EC motor
Motor efficiency class
IE5
Mechanical seal
AQ1EGG
With oval counterflanges
no
Angle to first bolt hole
°
Angle to first bolt hole
°
Angle electrical cabinet 1
0
Thickness flange (incl. sealing edge)
mm
Thickness flange (incl. sealing edge)
mm
Outer diameter of flange
mm
Outer diameter of flange
mm
Diameter bolt hole
mm
Diameter bolt hole
mm
Diameter sealing edge
mm
Diameter sealing edge
mm
Diameter motor
mm
Nominal inner diameter
mm
Nominal inner diameter
mm
Outer pipe diameter connection
mm
Outer pipe diameter connection
mm
Thickness sealing edge
3 mm
Thickness sealing edge
3 mm
Diameter pump housing
mm
Pitch circle
mm
Pitch circle
mm
Connection length
mm
Connection length
mm
Height pump housing
mm
Centre connection to end motor
mm
Length electrical cabinet
mm
Distance connection to beginning of motor
mm
Distance to centre connection
mm
Distance connection to electrical cabinet
mm
Length to top side electrical cabinet
mm
Width electrical cabinet
mm
Number of bolt holes
Number of bolt holes
Working length
mm
Working length
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
Dimensions
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
0.000 mm
LC
0.000 mm
LC2
0
LD1
0.000 mm
Previews
3D
Dimension
2D
Download CAD models