您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
dansk
Deutsch
English
español
suomi
français
italiano
Nederlands
polski
português
русский
slovenščina
svenska
English
QA認證資訊
目錄: Wilo
Created: 23.04.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wilo
2204967
Wilo
Single-stage in-line pumps
Stratos GIGA2.0-I
Powered by
CAD模型選擇
{wilo/40288a8a54ce361f0154de0829c75d66/8ae2819c76cc4d6d0176e296902d78e9/8ae2819c775e221101776283762d6242.prj},{NB=Stratos GIGA2.0-I 125/1-7/2,2-R1-S1 2204967(350)},{EF014904=123.200},{EF014905=49.130},{EF000991=164.70},{EF000992=7.931},{EF020449=16.0},{EF003701=0},{EF000536=0},{EF003977=400},{EF000351=3},{EF000001=3.6},{EF012424=2.3},{EF012425=2.20},{EF010779=2300.0},{EF010780=0},{EF013710=0.7},{EF001642=1410.0},{EF020121=0},{EF020120=0},{EF023093=0},{EF007179=0},{EF016383=0},{EF016385=0},{EF016386=0},{EF016387=0},{EF016388=0},{EF016389=0},{EF016390=0},{EF003626=0},{EF007521=0},{EF016392=0},{EF016393=0},{EF023182=-20.0},{EF002386=0.0},{EF025503=0},{EF025504=125},{EF004265=620.0},{EF004663=0},{A1=22.5},{A2=22.5},{A3=0},{B1=26},{B2=26},{D1=250},{D2=250},{D21=19},{D22=19},{D41=184},{D42=184},{LOD=350}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 49
HELP_VARIABLE
Company
Wilo
Description
-R1-S1
Bill of material
2204967
Produktabbildung
Article number
2204967
2204967
Type code
Stratos GIGA2.0-I 125/1-7/2,2-R1-S1
Stratos GIGA2.0-I 125/1-7/2,2-R1-S1
Manufacturer
WILO SE
LOD
350
300
200
350
300
200
Short text
High-efficiency in-line pump with IE5 motor and electronic power adjustment in glanded pump design. Version as single-stage low-pressure centrifugal pump with flange connection and mechanical seal.
Tender text
High-efficiency in-line pump with EC motor of energy efficiency class IE5 in accordance with IEC 60034-30-2, hydraulics with minimum efficiency index MEI ≥ 0.7 and electronic power adjustment in glanded pump construction. The pump is configured as a single-stage low-pressure centrifugal pump with flange connection and mechanical seal. The Stratos GIGA2.0-I has been predominantly designed for pumping heating water (acc. to VDI 2035), cold water and water-glycol mixtures without abrasive substances in heating, air-conditioning and cooling systems. Design ...-R1-S1: *Single-stage low-pressure centrifugal pump with one-piece shaft in monobloc design *Spiral housing in in-line design (suction and discharge ports with the same flanges in a line) *PN 16 flange – in accordance with EN 1092-2 *Pressure measuring connections (R 1/8) for retrofitting of a differential pressure sensor (version ...-R1 without differential pressure sensor) *Pump housing and motor flange with cataphoretic coating as standard *Mechanical seal S1 recommended for water-glycol mixtures with glycol proportions up to max. 50 % by volume and a fluid temperature of -20 °C up to max. +90 °C ... +110 °C and also if there is oil in the water-glycol mixture. *Connection voltages: **3~440 V ±10 % 50/60 Hz; 3~400 V ±10 % 50/60 Hz; 3~380 V -5 % +10 % 50/60 Hz **Version M-: 1~220 V … 240 V (±10%), 50/60 Hz *Compliance with electromagnetic compatibility without additional measures **Interference emission for residential environment according to EN 61800-3:2018 **Interference immunity for industrial environments according to EN 61800-3:2018 Control modes: *Constant speed (n-const.) *Constant temperature (T-const.) *Constant differential temperature (dT-const.) *User-defined PID control *Only possible with differential pressure sensor: **Permanent, automatic performance adjustment to system requirements without setpoint specification Wilo Dynamic Adapt plus (factory setting). **Needs-based volume flow optimisation of the feeder pump through connectivity and communication between multiple secondary pumps (Multi-Flow Adaptation). **Constant volume flow (Q-const.) **Variable differential pressure (dp-v) with the option to set the nominal duty point Q and H **Constant differential pressure (dp-c) **Differential pressure control (dp-c) to a remote point in the pipe network (index circuit evaluator) Functions: *Selection of the field of application in the setting assistant *Operating modes of twin-head pump: Main/standby operation *Switchover between heating and cooling mode (automatic, external or manual) *Ability to save and restore configured pump settings (3 restoration points) *Fault and warning messages shown in plain text with advice on resolving the issue *Integrated full motor protection *Only possible with differential pressure sensor: **Heat quantity measurement **Cooling quantity measurement **Adjustable volume flow limiter using the Q-Limit function (Qmin. and Qmax.) **Pump automatically deactivates when no flow is detected (No-Flow Stop) **Efficiency-optimised parallel operation for dp-c and dp-v Display in the "Home screen" of the graphic display: *Control mode currently set *Current setpoint *Current volume flow (only if a differential pressure sensor is connected) *Current fluid temperature (only if temperature sensor is connected) *Current power consumption *Cumulative electric consumption Version: *4 configurable analogue inputs: 0 – 10 V, 2–10 V, 0 – 20 mA, 4 – 20 mA and commercially available PT1000 (only on two analogue inputs); +24 V DC power supply *2 configurable digital inputs (Ext. OFF, Ext. Min, Ext. Max, heating/cooling, manual override (uncoupled from building automation), operation lock (key lock and remote operation configuration protection)) *2 configurable signal relays for run signals and fault messages *Slot for Wilo-CIF modules with interfaces for building automation (BA) (optional accessories: CIF modules Modbus RTU, BACnet MS/TP, LON, PLR, CAN) *Wilo Net as a Wilo system bus for communication between Wilo products, e.g. Multi-Flow Adaptation; twin-head pump operation and Wilo-Smart Gateway *Automatic emergency operation with definable pump speed for exceptional circumstances, e.g. bus communication or sensor value malfunction *Rotatable, graphic colour display (4.3 inches) with one button manual operation level *Bluetooth interface via Wilo-Smart Connect module BT *Use the Wilo-Assistant app to read and set operating data and –among other things– set up a commissioning protocol through the Bluetooth interface *Integrated dual pump management (twin-head pumps are prewired) when using 2 single pumps as twin-head pump unit (connection via Wilo Net) *Cable break detection when using an analogue signal (in connection with 2 – 10 V or 4 – 20 mA) *Time stamp for error/warnings and historical operating data *Continuous operating data memory *Standard condensate drainage holes in the motor housing (closed upon delivery) *Air vent valve on the lantern Scope of delivery: *Pump *Wilo-Smart Connect Module BT *Threaded cable glands with sealing inserts *Assembly instructions (short version) and declaration of conformity Accessories must be ordered separately: 3 mounting brackets with fixation material for installation on a base *Blind flanges for twin-head pump housing *Installation aid for mechanical seal (incl. mounting bolts) *For connection to building automation: **CIF module PLR **CIF module LON **CIF module BACnet MS/TP **Modbus RTU CIF module **CIF module CANopen **CIF module Ethernet Multi-protocol (Modbus TCP, BACnet/IP) **Connection M12 RJ45 CIF Ethernet *Differential pressure sensor DPS 2 ... 10 V *Differential pressure sensor DPS 4 ... 20 mA *Temperature sensor PT1000 AA *Sensor sleeves for the installation of temperature sensors in the pipe
Product description
Stratos GIGA2.0-I 125/1-7/2.2-R1-S1
Stratos GIGA2.0-I 125/1-7/2.2-R1-S1
ETIM Class (EC)
EC011333
Pump casing material
Grey cast iron
Quality class of pump casing
EN-GJL-250
Material pump wheel
Grey cast iron
Grey cast iron
Material pump wheel
EN-GJL-200
EN-GJL-200
Volume flow rate (BEP)
123.200
123.200
m³/h
Head at flow rate (BEP)
49.130
49.130
kPa
Max. discharge flow
164.70
164.70
m³/h
Max. static height
7.931
7.931
m
Max. operating pressure
16.0
bar
Double pump
false
false
Electrical connection
0
Cable length
0
mm
Rated voltage
400
V
Number of phases
3
Frequency
50. 60
Hz
Nominal current
3.6
3.6
A
Motor power input (P1) per motor
2.3
2.3
kW
Motor power output (P2) per motor
2.20
2.20
kW
Pump power consumption (solpump)
2300.0
2300.0
W
Pump power consumption standby (solstandbypump)
0
W
Minimum Efficiency Index (MEI)
0.7
Insulation class acc. to IEC
F
Rotational speed
1410.0
1410.0
1/min
Motor speed control
0
Type of speed control
0
Motor with extended shaft
0
Communication
Prepared
Prepared
Radio standard Bluetooth
no
no
Radio standard 2G / 3G / 4G
0
Radio standard 2G / 3G / 4G
0
Radio standard 5G
0
Interface signal 0-10 V / 2-10 V
0
Interface signal 0-20 mA / 4-20 mA
0
Interface PT100 / PT1000 / PTC
0
Interface Pulse Width Modulation (PWM)
0
Interface pulse counter
0
Potential free switch contact
0
With communication interface RS-485
No
No
With communication interface RS-232
No
No
Supporting protocol for EtherNet/IP
0
Supporting protocol for KNX
No
No
Supporting protocol for PROFIBUS
No
No
Supporting protocol for PROFINET IO
No
No
Supporting protocol for CAN/CANOpen
No
No
Supporting protocol for Modbus TCP
0
Supporting protocol for Modbus RTU
0
Supporting protocol for BACnet MS/TP
no
no
Supporting protocol for BACnet IP
no
no
Supporting protocol for LON/LONWorks
no
no
Supporting protocol for LIN Bus
No
No
Medium temperature (continuous)
-20.0
°C
Ambient temperature
0.0
°C
Connection on supply side
Flange;DN125-PN16-EN1092-2
Flange;DN125-PN16-EN1092-2
Diameter of connection on supply side
DN 125
DN 125
Outer pipe diameter connection inlet side
0
mm
Flange compression stage connection inlet
PN 16
bar
Connection standard inlet side
EN 1092-2
Connection outlet side
Flange;DN125-PN16-EN1092-2
Flange;DN125-PN16-EN1092-2
Diameter of connection on delivery side
DN 125
DN 125
Outer pipe diameter connection outlet side
125
125
mm
Flange compression stage connection outlet
PN 16
bar
Connection standard outlet side
EN 1092-2
Flange shape
Flange
Recess length
620.0
620.0
mm
Degree of protection (IP rating)
IP55
Self-priming
no
no
Explosion-proof
0
Standard motor
EC motor
Motor efficiency class
IE5
Mechanical seal
Q1Q1X4GG
With oval counterflanges
no
Angle to first bolt hole
22.5
22.5
°
Angle to first bolt hole
22.5
22.5
°
Angle electrical cabinet 1
0
Thickness flange (incl. sealing edge)
26
26
mm
Thickness flange (incl. sealing edge)
26
26
mm
Outer diameter of flange
250
250
mm
Outer diameter of flange
250
250
mm
Diameter bolt hole
19
mm
Diameter bolt hole
19
mm
Diameter sealing edge
184
184
mm
Diameter sealing edge
184
184
mm
Diameter motor
189
189
mm
Nominal inner diameter
125
125
mm
Nominal inner diameter
125
125
mm
Outer pipe diameter connection
132
132
mm
Outer pipe diameter connection
132
132
mm
Thickness sealing edge
3
mm
Thickness sealing edge
3
mm
Diameter pump housing
392
392
mm
Pitch circle
210
210
mm
Pitch circle
210
210
mm
Connection length
310
310
mm
Connection length
310
310
mm
Height pump housing
270
270
mm
Centre connection to end motor
522
522
mm
Length electrical cabinet
317
317
mm
Distance connection to beginning of motor
195.0
195.0
mm
Distance to centre connection
172
172
mm
Distance connection to electrical cabinet
242
242
mm
Length to top side electrical cabinet
260
260
mm
Width electrical cabinet
342
342
mm
Number of bolt holes
8
8
Number of bolt holes
8
8
Working length
310
310
mm
Working length
310
310
mm
Dimensions
215.0
215.0
mm
Dimensions
97.0
97.0
mm
Dimensions
300
mm
Dimensions
215.000
215.000
mm
Dimensions
200
200
mm
Dimensions
40.0
40.0
Dimensions
16
16
Dimensions
25
25
mm
Dimensions
78
78
mm
Dimensions
251
251
mm
Dimensions
172
172
Dimensions
175.0
175.0
mm
Dimensions
146.000
146.000
mm
Dimensions
196.000
196.000
mm
Dimensions
0.000
mm
LC
0.000
mm
LC2
0
LD1
261.000
261.000
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型