??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
System Seals
Description
R09 (Metric) - Standard Duty Rod Seal - Series 109 (Metric)
Bill of material
109.113912-100
Part No.
109.113912
Series
109
Option
Material
d Inner Diameter
mm
L Groove Length
mm
B
mm
D Outer Diameter
7.90 mm
C Lead-in Chamfer
3.00 mm
R Groove Radius
0.30 mm
Pressure
bar
D1 Diametrical Extrusion Gap
3.40 mm
E/2 Radial Extrusion Gap
0.20 mm
Groove Option
Weight
0.05 g
Previews
3D
Размер
2D
Сваляне на CAD модели