??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
System Seals
Description
R07 (Imperial) - Heavy Duty Rod U-Cup - Series 107 (Imperial)
Bill of material
107.20788-1450
Part No.
107.20788
Series
107
Option
Material
d Inner Diameter
Inch
D Outer Diameter
Inch
B
0.188 Inch
L Groove Length
Inch
H Seal Height
0.375 Inch
C Lead-in Chamfer
0.094 Inch
R Groove Radius
0.016 Inch
Pressure
psi
D1 Diametrical Extrusion Gap
1.145 Inch
E/2 Radial Extrusion Gap
0.010 Inch
Groove Option
Weight
10.1 g
Previews
3D
Dimension
2D
Download CAD models