??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
System Seals
Description
R06 (Imperial) - Standard Duty Rod U-Cup - Series 106 (Imperial)
Bill of material
106.21225-1450
Part No.
106.21225
Series
106
Option
Material
d Inner Diameter
Inch
D Outer Diameter
Inch
B
0.156 Inch
L Groove Length
Inch
H Seal Height
0.125 Inch
C Lead-in Chamfer
0.078 Inch
R Groove Radius
0.016 Inch
Pressure
psi
D1 Diametrical Extrusion Gap
1.270 Inch
E/2 Radial Extrusion Gap
0.010 Inch
Groove Option
Weight
3.05 g
Previews
3D
Dimension
2D
Download CAD models