??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
R03600 - Extra clear transparent glass tumbler for art. A2310N
Bill of material
R0360003
Code
R0360003
Material
Very short description 1
INDA Spare Parts x Accessories Cm7X7 H10
Very short description 2
Spare Parts Accessories R03600 7X7 03
Article description
INDA ACCESSORIES Spare Parts Accessories Spare Parts x Accessories Cm7X7 H10 03
International code
EAN-13:8010359024895
Height
10 cm
Width
7 cm
Depth
7 cm
Weight
0.170 kg
Series
Spare Parts Accessories
LINE
Spare Parts Accessories
Model
R03600
Intrastat code
70133799
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models