??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
R03110 - Extra clear transparent glass dish for art. A2310N
Bill of material
R0311003
Code
R0311003
Material
Very short description 1
INDA Spare Parts x Accessories Cm14X12 H4
Very short description 2
Spare Parts Accessories R03110 14X12 03
Article description
INDA ACCESSORIES Spare Parts Accessories Spare Parts x Accessories Cm14X12 H4 03
International code
EAN-13:8010359024840
Height
4 cm
Width
14 cm
Depth
12 cm
Weight
0.295 kg
Series
Spare Parts Accessories
LINE
Spare Parts Accessories
Model
R03110
Intrastat code
70139900
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models