??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
System Seals
Description
R01 (Metric) - Rod U-Cup Seal - Series 101 (Metric)
Bill of material
101.84685-100
Part No.
101.84685
Series
101
Option
Material
d Inner Diameter
mm
D Outer Diameter
mm
B
4.00 mm
L Groove Length
mm
H Seal Height
mm
C Lead-in Chamfer
2.00 mm
R Groove Radius
0.40 mm
Pressure
bar
D1 Diametrical Extrusion Gap
20.50 mm
E/2 Radial Extrusion Gap
0.25 mm
Groove Option
Weight
2.08 g
Previews
3D
Dimension
2D
Download CAD models