??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
System Seals
Description
R01 (Imperial) - Rod U-Cup Seal - Series 101 (Imperial)
Bill of material
101.37753-1450
Part No.
101.37753
Series
101
Option
Material
d Inner Diameter
Inch
D Outer Diameter
Inch
B
0.375 Inch
L Groove Length
Inch
H Seal Height
Inch
C Lead-in Chamfer
0.188 Inch
R Groove Radius
0.016 Inch
Pressure
psi
D1 Diametrical Extrusion Gap
1.270 Inch
E/2 Radial Extrusion Gap
0.010 Inch
Groove Option
Weight
17.2 g
Previews
3D
Dimension
2D
Download CAD models