??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
R0000K - Fixing kit with glue, optional
Bill of material
R0000K
Code
R0000K
Brand Description
INDA
Very short description 1
INDA Spare Parts x Accessories Cm6X0.5 H6
Very short description 2
Spare Parts Accessories R0000K 6X0.5
Article description
INDA ACCESSORIES Spare Parts Accessories Spare Parts x Accessories Cm6X0.5 H6
International code
EAN-13:8033163249193
Article type
Spare part A
State
CURRENT
Variant characteristic
0
Height
6 cm
Width
6 cm
Depth
0.5 cm
Weight
0.075 kg
Series
Spare Parts Accessories
LINE
Spare Parts Accessories
Model
R0000K
Intrastat code
79070000
Pool products
R0000K
URL link web site of the article
https://www.inda.net/
VAR20
A
Previews
3D
Dimension
2D
Download CAD models