AF3F28R50L-BLQ040T2
NISSEI Corporation
Made in Japan
Speed variable gearmotor
Brushless DC gearmotor APQ Series
Concentric hollow shaft /Concentric solid shaft (AF3 series)
Concentric solid shaft (AF3F type)
Powered by
CAD模型選擇
{nissei/products_jp/speed_variable_gm/brushless_dc_gm_apq_series/concentric_hollow_solid_shaft_af3_series/af3f/r_shaft_asmtab.prj},{NB=AF3F28R50L-BLQ040T2},{RO=3-Phase 0.4kW},{FN=28},{BRAKE=Yes},{RVIS=1/50},{ACC=L : 30 minutes},{TYPE=R type shaft},{GEARHEAD=F3F28R-2},{HOOK=-},{MOTOR=BL040},{MOTOREND=BL-040-Q},{OC=AF3F28R},{OC1=-BLQ040T2},{OS=28.0},{CP=0.4kW},{RX='10','1/10','15','1/15','20','1/20','25','1/25','30','1/30','40','1/40','50','1/50','60','1/60'},{PPATH=f3_asmtpl.prj},{VERS=2},{ACCX='L : 30 minutes','L : 30 minutes','N : Normal','N : Normal'}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 86
HELP_VARIABLE
Company
NISSEI Corporation
Description
R shaft
Bill of material
AF3F28R50L-BLQ040T2
Rated output
3-Phase 0.4kW
3-Phase 0.4kW
Frame number
28
28
Brake
Yes
Yes
Ratio
1/50
1/50
Accuracy
L: 30 minutes
N : Normal
L: 30 minutes
N : Normal
Order number
AF3F28R50L-BLQ040T2
AF3F28R50L-BLQ040T2
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型