您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Temposonics
Created: 01.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Temposonics
RM5 M S 0025M 01 M01 1 U101
Temposonics
Linear position sensors for industrial applications
Temposonics® R-Series V
Powered by
CAD模型選擇
{mts/industriesensoren/r_serie_v/r_serie_rm5_asmtab.prj},{NB=RM5 M S 0025M 01 M01 1 U101(S)},{VERF=Currently not available},{SCHNITTSTELLE=EtherCAT},{BF=RM5: Super Shield Housing},{AB=M},{MO=A: Standard},{ME=M},{MLVERS=S},{ML=25},{MNR=1},{ANS=M01},{SYS=1: Standard},{AG=U101},{FN=},{OPT=},{BS=-},{MD=},{DL=},{KOD=},{AL=},{AO=-},{MX=0},{INFO=Produktdatenblatt},{PPATH=../r_serie_v/assemblies/r_serie_rm5_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Temposonics
Description
R-Series V RM5
Bill of material
RM5 M S 0025M 01 M01 1 U101
Availability
Currently not available
Currently not available
Order code
RM5 M S 0025M 01 M01 1 U101
RM5 M S 0025M 01 M01 1 U101
Interface
EtherCAT
EtherCAT
Sensor model
RM5: Super Shield Housing
Flange
M: Threaded flange M18×1.5-6g (standard)
S: Threaded flange ¾"×16UNF - 3A (standard)
M: Threaded flange M18×1.5-6g (standard)
S: Threaded flange ¾"×16UNF - 3A (standard)
Mechanical options
A: Standard
Unit of measure
M: Metric - Millimeter
U: US customary - Inches
M: Metric - Millimeter
U: US customary - Inches
Stroke length version
Stroke length standard
Other length upon request
Stroke length standard
Other length upon request
Stroke length
25.000
30.000
35.000
40.000
45.000
50.000
55.000
60.000
65.000
70.000
75.000
80.000
85.000
90.000
95.000
100.000
105.000
110.000
115.000
120.000
125.000
130.000
135.000
140.000
145.000
150.000
155.000
160.000
165.000
170.000
175.000
180.000
185.000
190.000
195.000
200.000
205.000
210.000
215.000
220.000
225.000
230.000
235.000
240.000
245.000
250.000
255.000
260.000
265.000
270.000
275.000
280.000
285.000
290.000
295.000
300.000
305.000
310.000
315.000
320.000
325.000
330.000
335.000
340.000
345.000
350.000
355.000
360.000
365.000
370.000
375.000
380.000
385.000
390.000
395.000
400.000
405.000
410.000
415.000
420.000
425.000
430.000
435.000
440.000
445.000
450.000
455.000
460.000
465.000
470.000
475.000
480.000
485.000
490.000
495.000
500.000
510.000
520.000
530.000
540.000
550.000
560.000
570.000
580.000
590.000
600.000
610.000
620.000
630.000
640.000
650.000
660.000
670.000
680.000
690.000
700.000
710.000
720.000
730.000
740.000
750.000
775.000
800.000
825.000
850.000
875.000
900.000
925.000
950.000
975.000
1000.000
1050.000
1100.000
1150.000
1200.000
1250.000
1300.000
1350.000
1400.000
1450.000
1500.000
1550.000
1600.000
1650.000
1700.000
1750.000
1800.000
1850.000
1900.000
1950.000
2000.000
2050.000
2100.000
2150.000
2200.000
2250.000
2300.000
2350.000
2400.000
2450.000
2500.000
2600.000
2700.000
2800.000
2900.000
3000.000
3100.000
3200.000
3300.000
3400.000
3500.000
3600.000
3700.000
3800.000
3900.000
4000.000
4100.000
4200.000
4300.000
4400.000
4500.000
4600.000
4700.000
4800.000
4900.000
5000.000
5250.000
5500.000
5750.000
6000.000
6250.000
6500.000
6750.000
7000.000
7250.000
7500.000
7615.000
25.000
30.000
35.000
40.000
45.000
50.000
55.000
60.000
65.000
70.000
75.000
80.000
85.000
90.000
95.000
100.000
105.000
110.000
115.000
120.000
125.000
130.000
135.000
140.000
145.000
150.000
155.000
160.000
165.000
170.000
175.000
180.000
185.000
190.000
195.000
200.000
205.000
210.000
215.000
220.000
225.000
230.000
235.000
240.000
245.000
250.000
255.000
260.000
265.000
270.000
275.000
280.000
285.000
290.000
295.000
300.000
305.000
310.000
315.000
320.000
325.000
330.000
335.000
340.000
345.000
350.000
355.000
360.000
365.000
370.000
375.000
380.000
385.000
390.000
395.000
400.000
405.000
410.000
415.000
420.000
425.000
430.000
435.000
440.000
445.000
450.000
455.000
460.000
465.000
470.000
475.000
480.000
485.000
490.000
495.000
500.000
510.000
520.000
530.000
540.000
550.000
560.000
570.000
580.000
590.000
600.000
610.000
620.000
630.000
640.000
650.000
660.000
670.000
680.000
690.000
700.000
710.000
720.000
730.000
740.000
750.000
775.000
800.000
825.000
850.000
875.000
900.000
925.000
950.000
975.000
1000.000
1050.000
1100.000
1150.000
1200.000
1250.000
1300.000
1350.000
1400.000
1450.000
1500.000
1550.000
1600.000
1650.000
1700.000
1750.000
1800.000
1850.000
1900.000
1950.000
2000.000
2050.000
2100.000
2150.000
2200.000
2250.000
2300.000
2350.000
2400.000
2450.000
2500.000
2600.000
2700.000
2800.000
2900.000
3000.000
3100.000
3200.000
3300.000
3400.000
3500.000
3600.000
3700.000
3800.000
3900.000
4000.000
4100.000
4200.000
4300.000
4400.000
4500.000
4600.000
4700.000
4800.000
4900.000
5000.000
5250.000
5500.000
5750.000
6000.000
6250.000
6500.000
6750.000
7000.000
7250.000
7500.000
7615.000
Number of magnets for multi-position measurement
01:1
02:2
03:3
04:4
05:5
06:6
07:7
08:8
09:9
10:10
11:11
12:12
13:13
14:14
15:15
16:16
17:17
18:18
19:19
20:20
21:21
22:22
23:23
24:24
25:25
26:26
27:27
28:28
29:29
30:30
00: None
01:1
02:2
03:3
04:4
05:5
06:6
07:7
08:8
09:9
10:10
11:11
12:12
13:13
14:14
15:15
16:16
17:17
18:18
19:19
20:20
21:21
22:22
23:23
24:24
25:25
26:26
27:27
28:28
29:29
30:30
00: None
Connection type
M01: 1 m PUR cable with M12 male connector and 1 m PVC cable for power supply
M02: 2 m PUR cable with M12 male connector and 2 m PVC cable for power supply
M03: 3 m PUR cable with M12 male connector and 3 m PVC cable for power supply
M04: 4 m PUR cable with M12 male connector and 4 m PVC cable for power supply
M05: 5 m PUR cable with M12 male connector and 5 m PVC cable for power supply
M06: 6 m PUR cable with M12 male connector and 6 m PVC cable for power supply
M07: 7 m PUR cable with M12 male connector and 7 m PVC cable for power supply
M08: 8 m PUR cable with M12 male connector and 8 m PVC cable for power supply
M09: 9 m PUR cable with M12 male connector and 9 m PVC cable for power supply
M10: 10 m PUR cable with M12 male connector and 10 m PVC cable for power supply
J01: 1 m PUR cable with RJ45 male connector and 1 m PVC cable for power supply
J02: 2 m PUR cable with RJ45 male connector and 2 m PVC cable for power supply
J03: 3 m PUR cable with RJ45 male connector and 3 m PVC cable for power supply
J04: 4 m PUR cable with RJ45 male connector and 4 m PVC cable for power supply
J05: 5 m PUR cable with RJ45 male connector and 5 m PVC cable for power supply
J06: 6 m PUR cable with RJ45 male connector and 6 m PVC cable for power supply
J07: 7 m PUR cable with RJ45 male connector and 7 m PVC cable for power supply
J08: 8 m PUR cable with RJ45 male connector and 8 m PVC cable for power supply
J09: 9 m PUR cable with RJ45 male connector and 9 m PVC cable for power supply
J10: 10 m PUR cable with RJ45 male connector and 10 m PVC cable for power supply
M01: 1 m PUR cable with M12 male connector and 1 m PVC cable for power supply
M02: 2 m PUR cable with M12 male connector and 2 m PVC cable for power supply
M03: 3 m PUR cable with M12 male connector and 3 m PVC cable for power supply
M04: 4 m PUR cable with M12 male connector and 4 m PVC cable for power supply
M05: 5 m PUR cable with M12 male connector and 5 m PVC cable for power supply
M06: 6 m PUR cable with M12 male connector and 6 m PVC cable for power supply
M07: 7 m PUR cable with M12 male connector and 7 m PVC cable for power supply
M08: 8 m PUR cable with M12 male connector and 8 m PVC cable for power supply
M09: 9 m PUR cable with M12 male connector and 9 m PVC cable for power supply
M10: 10 m PUR cable with M12 male connector and 10 m PVC cable for power supply
J01: 1 m PUR cable with RJ45 male connector and 1 m PVC cable for power supply
J02: 2 m PUR cable with RJ45 male connector and 2 m PVC cable for power supply
J03: 3 m PUR cable with RJ45 male connector and 3 m PVC cable for power supply
J04: 4 m PUR cable with RJ45 male connector and 4 m PVC cable for power supply
J05: 5 m PUR cable with RJ45 male connector and 5 m PVC cable for power supply
J06: 6 m PUR cable with RJ45 male connector and 6 m PVC cable for power supply
J07: 7 m PUR cable with RJ45 male connector and 7 m PVC cable for power supply
J08: 8 m PUR cable with RJ45 male connector and 8 m PVC cable for power supply
J09: 9 m PUR cable with RJ45 male connector and 9 m PVC cable for power supply
J10: 10 m PUR cable with RJ45 male connector and 10 m PVC cable for power supply
System
1: Standard
Output
U101: EtherCAT®, position, velocity and acceleration (1…30 positions)
U111: EtherCAT®, position, velocity and acceleration internal linearization (1…30 positions)
U101: EtherCAT®, position, velocity and acceleration (1…30 positions)
U111: EtherCAT®, position, velocity and acceleration internal linearization (1…30 positions)
Function
-
-
Options
-
-
Output range
-
-
Mode
-
-
Data length
-
-
bit
Format
-
-
Resolution
-
-
mm
Additional options (optional)
-
-
Max speed or velocity value (optional)
0.000
0.000
Data Sheet
Product data sheet
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型