目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
R - Retaining ring R20X
Parker
Parflange® F37
6000 PSI
Components
Powered by
CAD模型選擇
{parker/parflange_f37/6000psi/components/r_haltering.prj},{NB=R - Haltering R20X},{ERMETO=R20X},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{BAU=1 1/4},{ZOOM=0.120},{ZFACTOR=0.160},{D=41.3},{S=5.0},{R=46X8.0},{WEIGHT=0.01840},{ERMETO2=R20X}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Parker
Description
R - Retaining ring | SAE 3000/ISO 6162-1 | SAE 6000/ISO 6162-2
Bill of material
R - Retaining ring R20X
Order code
R20X
R20X
Add. Info
PDF Link
Material selection
Stainless Steel
Size
1 1/4
1 1/4
Inch
Diameter
41.3
41.3
mm
Diameter
5.0
5.0
mm
Tube
46X8.0
46X8.0
Weight
0.01840
0.01840
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型