??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
R-HLPAA, R-HLPDA - Config Plus Locating Pin - Tapered Tip
Bill of material
R-HLPAA6-P6-B2-L5-A30-E2
Part Number
Shape
D
mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B 0.5mm Increment
mm
Enter value for B
B 0.5mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
A Selection
deg
E 1mm Increment
mm
Enter value for E
E 1mm Increment
mm
cm
inch
ft
Thread Diameter
MC Selection
M (Coarse Thread)
l
mm
W
0 mm
H
13 mm
Wrench Flats
H1
0 mm
Previews
3D
2D
Download CAD models