??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
R-HFNLPA, R-HFNLPD - Config Plus Locating Pin - Tapped Shank
Bill of material
R-HFNLPA16-P20.0-B20-L16-E10
Part Number
Shape
D
mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B 0.5mm Increment
mm
Enter value for B
B 0.5mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
E 0.1mm Increment
mm
Enter value for E
E 0.1mm Increment
mm
cm
inch
ft
A
40 deg
M (Coarse Thread)
W
0 mm
l
mm
Wrench Hole Machining
Wrench Hole diameter
mm
Previews
3D
2D
Download CAD models