??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Air Logic
Description
R-4000 Relieving Regulator
Bill of material
R40100B0BWO/S
Preview
Product ID
R40100B0BWOS
Manufacturer Part Number
R40100B0BWO/S
Product Name
R-4000 Relieving Regulator - R40100B0BWO/S
Product Long Description
The Modular Subminiature Relieving Regulator is configured for accurate pressure regulation with minimal consumption. It will only relieve pressure after the output has risen above the setpoint. This feature prevents excess consumption in the system. Pressure compensated design improves the performance of supply pressure variation and flow characteristics The Unique Modular Dovetail design allows the regulator to be configured individually or assembled into a modular combination of pneumatic components Features: Configurable Ports Excellent Repeatability Miniature Size Non-Rising Stem with 20 Turns Pressure Compensated Design Very Low Bleed Elastomeric Seat
Part Number Description
R-4000 Relieving Regulator, Model R4010 - 0.5 - 10 PSI, Standard Mount
port 1
0 - 10-32 UNF Threads
port 2
B - Blank Dovetail
port 3
0 - 10-32 UNF Threads
port 4
B - Blank Dovetail
adjustment style
WO/S - with screw-driver slot adjustment
mounting style
Standard Mount
Previews
3D
2D
Download CAD models