??
Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
D-M-E
Description
R 078 Sprue bushings 1° - DME - Material 1.2826 ca 54 HRC
Bill of material
R078180463-040
Catalog Number
Radius
40 mm
Diameter d
mm
Length
mm
Diameter
mm
Diameter
mm
Length
mm
Distance
mm
Angle
1 °
Previews
3D
Dimension
2D
Download CAD models