??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
HEFA
Description
QVWSSF - Universal joint / double joint type / telescopic type
Bill of material
QVWSSF-32-16X16 Y 230
CNSORDERNO
Code
QVWSSF
type
Main_Body
SCR440
heat_treatment
Conditioning
enclosure
2 fixing pins,2 retaining rings
D
mm
d1
mm
d2
mm
L
mm
L2
mm
E
mm
Lmin/Lmax
mm
Add keyway
Add keyway
b
0 mm
b tolerance
0 mm
t
0.0 mm
t tolerance
0 mm
b1
0 mm
b1 tolerance
0 mm
t1
0.0 mm
t1 tolerance
0 mm
F
mm
bjs9
mm
S1
mm
H1
mm
G
mm
d1
mm
Y
mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models