??
Catalog navigation
Seleção de modelos em CAD
Available products: 1791
HELP_VARIABLE
Company
TE Connectivity
Description
Quick Disconnects
Bill of material
5-160430-7
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
Description
Alias
Terminates To
Insertion Force
Sealable
Insulated
Wire/Cable Type
Wire Stop
Connection Capacity
Voltage (Max)
V
Fully Insulated
Plating Material
Insulation Material
Terminal & Splice Type
Terminal & Splice Style
Terminal Orientation
Contact Base Material
Crimp Type
Barrel Type
Terminal Type
Wire Insulation Support
Locking Lance Height
mm
Locking Lance Height
in
Extraction Force
Newton
Extraction Force
kgf
Mating Retention Type
Receptacle Terminal Stock Thickness
mm
Receptacle Terminal Stock Thickness
in
Wire Size
AWG
Wire Size
mm2
Wire Size
kcmil
Wire Size
CMA
Mating Tab Width
mm
Mating Tab Width
in
Mating Tab Thickness
mm
Mating Tab Thickness
in
Overall Length
mm
Overall Length
in
Accepts Wire Insulation Diameter Range
mm
Accepts Wire Insulation Diameter Range
in
Operating Temperature Range
°C
Operating Temperature Range
°F
Power Conductor Stranding
CSA Certified
UL Flammability Rating
RU (UL Component Program)
CSA File Number
UL File Number
UL Rating
UL Listed
Packaging Method
Packaging Quantity
Barrel Color
Line
Comment
Previews
3D
2D
Baixar modelos em CAD