??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
dk Fixturing systems
Description
Quick-action clamp ieth slide or cross table - -
Bill of material
314460
Order No.
Function
travel
25 mm
width
53,5 mm
height
mm
Length
60 mm
Length
111 mm
Description
Information
Infotext
Previews
3D
Dimension
2D
Download CAD models