??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Quick-action clamp for mounting in a vice - -
Bill of material
330810
Order number
330810
width
53,5 mm
Height
11,5 mm
Length
60 mm
预览
3D
2D
下载CAD模型